We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC18-Q43 Microcontrollers (MCUs)

Optimized Performance and Versatility for Hardware Customization

The PIC18-Q43 series of MCUs combines our most popular, versatile and easy-to-use Core Independent Peripherals (CIPs) with advanced interconnection capabilities for effortless hardware customization. These microcontrollers (MCUs) are equipped with Direct Memory Access (DMA), Configurable Logic Cells (CLCs), 16-bit PWMs, a 12-bit Analog-to-Digital Converter with Computation (ADCC) and multiple communication interfaces. This combination of peripherals simplifies the creation of customized hardware-based functions, improves system response and reduces the number of external components and code development time. They are well suited for a wide range of real-time control applications including industrial control, consumer, automotive, motor control, capacitive touch sensing and Internet of Things (IoT). 

Getting Started


Take your next idea to market with a cost-effective development board that you can keep in your pocket. With its full programming and debugging capabilities, the PIC18F57Q43 Curiosity Nano Evaluation Kit (DM164150) offers complete support for your next design.

The PIC18-Q43 family is also supported by MPLAB® Code Configurator (MCC), a free software plug-in for our award-winning MPLAB X Integrated Development Environment (IDE), that provides a graphical interface to configure peripherals and functions specific to your application. Code examples are also available to help you immediately start your development.

System Features


Family Offering (Pin Count Vs Memory)


Key Features


  • 64 MHz internal oscillator
  • 1 KB data EEPROM
  • Up to 8 KB data SRAM
  • Six Direct Memory Access (DMA) channels
  • Three 16-bit dual PWMs provide six PWM outputs
  • Eight CLCs 
  • 8-bit buffered DAC
  • 12-bit ADCC with up to 43 channels
  • Three CWGs
  • Two analog comparators
  • ZCD
  • Windowed Watch Dog Timer (WWDT)
  • PPS (Peripheral Pin Select)
  • Five UART, SPI, and I2C interfaces

PIC18-Q43 Parametric Chart